![Acti 9 - fuse-disconnector STI - 1 pole - 25 A - for fuse 10.3 x 38 mm main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9n15636_2.jpg)
Acti 9 - fuse-disconnector STI - 1 pole - 25 A - for fuse 10.3 x 38 mm
Excl. Tax
Excl. Tax
All Sellers
![Acti 9 - fuse-disconnector STI - 1 pole - 25 A - for fuse 10.3 x 38 mm](https://shop-sg.se.com/media/catalog/product/a/9/a9n15636_2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 - fuse-disconnector STI - 1 pole - 25 A - for fuse 10.3 x 38 mm
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | A9N15636 |
---|---|
Green Premium Label | No |
Country of Origin | Belgium |
Product Type | Fuse Disconnector |