
calcActive())">
Easy Modicon, ABL2_K Power Supply,DC24V output,100W
ABL2REM24045K
SGDÂ 62.20
SGDÂ 20.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL2REM24045K
Easy Modicon, ABL2_K Power Supply,DC24V output,100W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Modicon, ABL2_K Power Supply,DC24V output,100W
SGDÂ 62.20
SGDÂ 20.90
Description
single phase power supply, 100.240V input, 24V DC output, 108W, 4,5A
Product Details
Green Premium Label | Yes |
---|---|
Weight | 400.0 g |
Show Accessory | No |
height | 3.6 cm |
length | 13.8 cm |
width | 10.4 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review