green-premium

Easy Modicon, Option for ABL2_K 35mm DIN rail Install

ABL2K02
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

mounting plate for 35 mm rail - for regulated switch mode power supply

Product Details

Green Premium Label Yes
Weight 28.000 g
Show Accessory No
height 1.000 cm
length 5.500 cm
width 3.500 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Modicon, Option for ABL2_K 35mm DIN rail Install
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.