
calcActive())">
Acti 9 ID K - Residual Current Circuit Breaker - 4P - 63A - 100mA - type AC
A9KR15463
SGDÂ 82.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9KR15463
Acti 9 ID K - Residual Current Circuit Breaker - 4P - 63A - 100mA - type AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti 9 ID K - Residual Current Circuit Breaker - 4P - 63A - 100mA - type AC
SGDÂ 82.30
Description
This product is a Acti9 ID K biconnect residual current circuit breaker (RCCB).The Ue operational voltage is 380VAC to 415VAC.The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz.It is DIN rail mountable. The width in 9mm pitches is 8.The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 81mm x (D) 68mm. The weight is 0.35kg.It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure.The operating temperature is from -5C to 55C. The storage temperature is from -25C to 85C.It is a 4P circuit breaker with 63A In rated current, a sensitivity of 100mA with a AC type protection class.The mechanical endurance is going up to 5000 cycles and electrical endurance going up to 4000 cycles.This product protects against electrical shock by indirect contact and fire hazards.There is a test button used to check the residual current device is operating correctly.The connection is made downstream by biconnect comb busbar or upstream/downstream by tunnel terminals.This product is compliant with IEC/EN 61008-1 standard.The (Im/I?m) rated breaking and making short circuit capacity is 630A. The (Inc/I?c) conditional rated short circuit current is 4.5kA.The mechanical endurance is going up to 5000 cycles and electrical endurance going up to 4000 cycles.
Product Details
Activity | HDCFD |
---|---|
Part Number | A9KR15463 |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Residual Current Circuit Breaker (Rccb) |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account