calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Acti9 K60H, Miniature circuit breaker (MCB), 1P - 10A - C curve 10000 A (IEC/EN 60898-1)
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Device application | DISTRIBUTION |
| Range | ACTI9 |
| Product name | ACTI9 K60 |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device short name | K60H |
| Poles description | 1P |
| Number of protected poles | 1 |
| [In] rated current | 10 A |
| Network type | AC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | C |
| Breaking capacity | 10000 A ICN AT 230 V AC 50/60 HZ CONFORMING TO EN/IEC 60898-1 |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60898-1 |
| Standards | EN/IEC 60898-1 |
| Product certifications | VDE |
| Network frequency | 50/60 HZ |
| Magnetic tripping limit | 5...10 X IN |
| [Ics] rated service breaking capacity | 7500 A 75 % CONFORMING TO EN/IEC 60898-1 - 230 V AC 50/60 HZ |
| Limitation class | 3 CONFORMING TO EN/IEC 60898-1 |
| [Ui] rated insulation voltage | 440 V AC 50/60 HZ |
| Contact position indicator | NO |
| Control type | TOGGLE |
| Local signalling | WITHOUT |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | DOWNSIDE: BICONNECT |
| 9 mm pitches | 2 |
| Height | 81 MM |
| Width | 18 MM |
| Depth | 70 MM |
| Net weight | 0.12 KG |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 20000 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINALS (DOWNSTREAM) 0.5…35 MM² RIGID |
| Wire stripping length | 14 MM FOR TOP OR BOTTOM CONNECTION |
| Tightening torque | 3.5 N.M TOP OR BOTTOM |
| Earth-leakage protection | WITHOUT |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Overvoltage category | II |
| Tropicalisation | 2 CONFORMING TO IEC 60068-1 |
| Relative humidity | 95 % AT 55 °C |
| Operating altitude | 0...2000 M |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -25…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.3 CM |
| Package 1 Width | 1.8 CM |
| Package 1 Length | 8.5 CM |
| Package 1 Weight | 0.1 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 144 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 14.4 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 57 |
| Total lifecycle Carbon footprint | 0.6 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.44356401384083044 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.013076470588235292 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.017592387543252593 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1469930795847751 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
Documents
Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Device application | DISTRIBUTION |
| Range | ACTI9 |
| Product name | ACTI9 K60 |
| Product or component type | MINIATURE CIRCUIT-BREAKER |
| Device short name | K60H |
| Poles description | 1P |
| Number of protected poles | 1 |
| [In] rated current | 10 A |
| Network type | AC |
| Trip unit technology | THERMAL-MAGNETIC |
| Curve code | C |
| Breaking capacity | 10000 A ICN AT 230 V AC 50/60 HZ CONFORMING TO EN/IEC 60898-1 |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60898-1 |
| Standards | EN/IEC 60898-1 |
| Product certifications | VDE |
| Network frequency | 50/60 HZ |
| Magnetic tripping limit | 5...10 X IN |
| [Ics] rated service breaking capacity | 7500 A 75 % CONFORMING TO EN/IEC 60898-1 - 230 V AC 50/60 HZ |
| Limitation class | 3 CONFORMING TO EN/IEC 60898-1 |
| [Ui] rated insulation voltage | 440 V AC 50/60 HZ |
| Contact position indicator | NO |
| Control type | TOGGLE |
| Local signalling | WITHOUT |
| Mounting mode | FIXED |
| Mounting support | DIN RAIL |
| Comb busbar and distribution block compatibility | DOWNSIDE: BICONNECT |
| 9 mm pitches | 2 |
| Height | 81 MM |
| Width | 18 MM |
| Depth | 70 MM |
| Net weight | 0.12 KG |
| Colour | WHITE |
| Mechanical durability | 20000 CYCLES |
| Electrical durability | 20000 CYCLES |
| Connections - terminals | TUNNEL TYPE TERMINALS (DOWNSTREAM) 0.5…35 MM² RIGID |
| Wire stripping length | 14 MM FOR TOP OR BOTTOM CONNECTION |
| Tightening torque | 3.5 N.M TOP OR BOTTOM |
| Earth-leakage protection | WITHOUT |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Overvoltage category | II |
| Tropicalisation | 2 CONFORMING TO IEC 60068-1 |
| Relative humidity | 95 % AT 55 °C |
| Operating altitude | 0...2000 M |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -25…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.3 CM |
| Package 1 Width | 1.8 CM |
| Package 1 Length | 8.5 CM |
| Package 1 Weight | 0.1 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 144 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 14.4 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 57 |
| Total lifecycle Carbon footprint | 0.6 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.44356401384083044 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.013076470588235292 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.017592387543252593 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1469930795847751 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |