A9K11432

Acti9 K60H, Miniature circuit breaker (MCB), 4P, 32A, B curve, 10000A (IEC/EN 60898-1)

1/1
A9K11432

Acti9 K60H, Miniature circuit breaker (MCB), 4P, 32A, B curve, 10000A (IEC/EN 60898-1)

In stock
Commercial Reference
A9K11432
SGD 77.30
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Acti9 K60H, Miniature circuit breaker (MCB), 4P, 32A, B curve, 10000A (IEC/EN 60898-1)

SGD 77.30

Product Documents

Description

This Acti9 K60H product is a low voltage miniature circuit breaker (MCB).The Ui rated insulation voltage is 440VAC.The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz.It can be mounted on DIN rail for modular installation. Its width is 8 pitches of 9mm.The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 81mm x (D) 70mm. The weight is 0.48kg.According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure.The operating temperature is -25C to 70C. The storage temperature is -25C to 85C.It is a 4P circuit breaker with 4 protected poles and 32A In rated current and B tripping curve.It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles.The rated short circuit breaking capacity goes up to 10000A at 230VAC conforming to EN/IEC 60898-1 standard and at conforming to standard.This product is compliant with EN/IEC 60898-1 standard.This miniature circuit breaker protects circuit against short circuit and overload current.The connection can be made downstream by biconnect comb busbar. It can be also made upstream/downstream by tunnel terminals.A padlock device is available for work to be carried out on live parts.It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles.

Product details

  • Activity
    HDCFD
  • Part Number
    A9K11432
  • Green Premium Label
    No
  • Country of Origin
    Singapore
  • Product Type
    Miniature Circuit-Breaker
  • tax text on product card
    Excl. GST
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Acti9 K60H, Miniature circuit breaker (MCB), 4P, 32A, B curve, 10000A (IEC/EN 60898-1)
Your Rating

* Required Field