![Acti9 K60H 1P 16A B 10kA 230V MCB main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9k11116_1.jpg)
Acti9 K60H 1P 16A B 10kA 230V MCB
Excl. Tax
Excl. Tax
All Sellers
![Acti9 K60H 1P 16A B 10kA 230V MCB](https://shop-sg.se.com/media/catalog/product/a/9/a9k11116_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 K60H 1P 16A B 10kA 230V MCB
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Part Number | A9K11116 |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Miniature Circuit-Breaker |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |