A9K11106

Acti9 K60H, Miniature circuit breaker (MCB), 1P, 6A, B curve, 10000A (IEC/EN 60898-1)

1/1
A9K11106

Acti9 K60H, Miniature circuit breaker (MCB), 1P, 6A, B curve, 10000A (IEC/EN 60898-1)

In stock
Commercial Reference
A9K11106
SGD 8.10
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Acti9 K60H, Miniature circuit breaker (MCB), 1P, 6A, B curve, 10000A (IEC/EN 60898-1)

SGD 8.10

Product Documents

Description

This Acti9 K60H product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 6A In rated current and B tripping curve. The rated short circuit breaking capacity goes up to 10000A at 230VAC conforming to EN/IEC 60898-1 standard and at conforming to standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker protects circuit against short circuit and overload current. The connection can be made downstream by biconnect comb busbar. It can be also made upstream/downstream by tunnel terminals. A padlock device is available for work to be carried out on live parts. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 70mm. The weight is 0.12kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -25°C to 85°C.

Product details

  • Activity
    HDCFD
  • Part Number
    A9K11106
  • Green Premium Label
    No
  • Country of Origin
    Singapore
  • Product Type
    Miniature Circuit-Breaker
  • tax text on product card
    Excl. GST
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Acti9 K60H, Miniature circuit breaker (MCB), 1P, 6A, B curve, 10000A (IEC/EN 60898-1)
Your Rating

* Required Field