A9K01120
Acti9 K60N, Miniature circuit breaker (MCB), 1P, 20A, B curve, 6000A (IEC/EN 60898-1)
A9K01120
Acti9 K60N, Miniature circuit breaker (MCB), 1P, 20A, B curve, 6000A (IEC/EN 60898-1)
In stock
Commercial Reference
A9K01120
SGD 5.40
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Acti9 K60N, Miniature circuit breaker (MCB), 1P, 20A, B curve, 6000A (IEC/EN 60898-1)
SGD 5.40
Product Documents
Description
This Acti9 K60N product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 20A In rated current and B tripping curve. The rated short circuit breaking capacity goes up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard and at conforming to standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. The connection can be made downstream by biconnect comb busbar. It can be also made upstream/downstream by tunnel terminals. A padlock device is available for work to be carried out on live parts. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 70mm. The weight is 0.12kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -25°C to 85°C.
Product details
-
ActivityHDCFD
-
Part NumberA9K01120
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Show AccessoryNo
-
Product TypeMiniature Circuit-Breaker
-
tax text on product cardExcl. GST
more specification
less specification