green-premium

ICT25A 2NO

A9C20732
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

iCT 25A 2NO 230...240V 50Hz contactor

Product Details

Green Premium Label Yes
Weight 116.000 g
height 1.800 cm
length 8.500 cm
width 7.000 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: ICT25A 2NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.