Affle Plus, 10AX 250V 4 Gang 1 Way Switch, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Affle Plus, 10AX 250V 4 Gang 1 Way Switch, White
Excl. Tax
Excl. Tax
Description
- 10AX 250V 4 Gang 1 Way Switch, White
- Label: Affle-range: Affle Plus-load type: fluorescent lamp,resistive,inductive,incandescent lamp-colour tint: white-product or component type: switch-device application: control switch
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G34B1A_WE_G2 |
Green Premium Label | No |
Weight | 103.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 4 |
Number Of Ways | 1 |
Colour | White |