Affle Plus - TV F connector/FM/SAT TV Socket, Triangle Arrangement, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Affle Plus - TV F connector/FM/SAT TV Socket, Triangle Arrangement, White
Excl. Tax
Excl. Tax
Description
- TV F connector/FM/SAT TV Socket, Triangle Arrangement, White
- Label: Affle-range: Affle Plus-type of signal: TV-SAT-colour tint: white-product or component type: TV/FM/SAT socket-TV socket type: TV-FM/SAT
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G33SMATV_WE |
Green Premium Label | No |
Weight | 191.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | SMATV Faceplate |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Colour | White |