
Affle Plus, HD SMATV Faceplate, White
Description
- HD SMATV Faceplate, White
- Label: Affle-range: Affle Plus-colour tint: white-product or component type: TV/FM/SAT socket-TV socket type: TV-FM/SAT
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G33SMATV_GA |
Green Premium Label | No |
Weight | 29.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | SMATV Faceplate |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Colour | White |