
calcActive())">
Affle Plus - 10AX 250V 3 Gang 2 Way Switch, White
A3G33B2A_WE_G2
SGDÂ 8.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A3G33B2A_WE_G2
Affle Plus - 10AX 250V 3 Gang 2 Way Switch, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Affle Plus - 10AX 250V 3 Gang 2 Way Switch, White
SGDÂ 8.80
Description
- 10AX 250V 3 Gang 2 Way Switch, White
- Label: Affle-range: Affle Plus-load type: incandescent lamp,resistive,inductive,fluorescent lamp-colour tint: white-product or component type: switch-device application: control switch
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G33B2A_WE_G2 |
Green Premium Label | No |
Weight | 96.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 3 |
Number Of Ways | 2 |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review