Affle Plus, 2 Gang TV Through connection & Category 5e Data Socket, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Affle Plus, 2 Gang TV Through connection & Category 5e Data Socket, White
Excl. Tax
Excl. Tax
Description
- 2 Gang TV Through connection & Category 5e Data Socket, White
- Label: Affle-range: Affle Plus-type of signal: TV+DATA-colour tint: white-product or component type: TV/FM/SAT socket-TV socket type: TV+Data
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G32TVRJ5E_WE |
Green Premium Label | No |
Weight | 55.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | TV / FM / SAT Socket |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Colour | White |