![Affle Plus - 2 Gang TV Socket, F Connector, White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/3/a3g32tvf_we_web_resized_1.jpg)
Affle Plus - 2 Gang TV Socket, F Connector, White
Excl. Tax
Excl. Tax
All Sellers
![2G TV Socket F Connector WE](https://shop-sg.se.com/media/catalog/product/a/3/a3g32tvf_we_web_resized_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Affle Plus - 2 Gang TV Socket, F Connector, White
Excl. Tax
Excl. Tax
Description
- 2 Gang TV Socket, F Connector, White
- Label: Affle-range: Affle Plus-type of signal: TV-colour tint: white-product or component type: TV/FM/SAT socket-TV socket type: TV
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G32TVF_WE |
Green Premium Label | No |
Weight | 53.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | TV / FM / SAT Socket |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Colour | White |