
Affle Plus - 1 Gang TV Through connection + 1 Gang F Connector Socket, 75 Ohm, White
Description
- 1 Gang TV Through connection + 1 Gang F Connector Socket, 75 Ohm, White
- Label: Affle-range: Affle Plus-type of signal: TV-colour tint: white-product or component type: TV/FM/SAT socket-TV socket type: TV
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G32TV_F_WE |
Green Premium Label | No |
Weight | 57.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | TV / FM / SAT Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Colour | White |