
Affle Plus - 2 Gang Telephone & Category 5e Data Socket, White
Description
- 2 Gang Telephone & Category 5e Data Socket, White
- Label: Affle-range: Affle Plus-colour tint: white-product or component type: telephone socket
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G32RJ4_5E_WE |
Green Premium Label | No |
Weight | 43.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Telephone + Data Socket |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Number Of Gang | 2 |
Colour | White |