
calcActive())">
Affle Plus - 1 Gang TV Socket, 75 Ohm Through connection, White
A3G31TV_WE
SGDÂ 5.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A3G31TV_WE
Affle Plus - 1 Gang TV Socket, 75 Ohm Through connection, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Affle Plus - 1 Gang TV Socket, 75 Ohm Through connection, White
SGDÂ 5.00
Description
- 1 Gang TV Socket, 75 Ohm Through connection, White
- Label: Affle-range: Affle Plus-type of signal: TV-colour tint: white-product or component type: TV/FM/SAT socket-TV socket type: TV
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G31TV_WE |
Green Premium Label | No |
Weight | 47.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | TV Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account