Affle Plus - 13A 250V Fused Connection Unit with Double Pole Switch, & Neon Indicator, White

A3G31DFSGN_WE_G2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

  • 13A 250V Fused Connection Unit with Double Pole Switch, & Neon Indicator, White
  • Label: Affle-range: Affle Plus-cover frame colour tint: white-product or component type: switched fuse mechanism-device presentation: complete mechanism

Product Details

Activity HDCWD
Part Number A3G31DFSGN_WE_G2
Green Premium Label No
Weight 102.0 g
Country of Origin Singapore
Show Accessory No
Product Type Switch
tax text on product card Excl. GST
Number Of Gang 1
Number Of Ways 1
Current Rating 13A
Colour White

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Affle Plus - 13A 250V Fused Connection Unit with Double Pole Switch, & Neon Indicator, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.