Affle Plus - 32A 250V 1 Gang 1 Way Double Pole Switch, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Affle Plus - 32A 250V 1 Gang 1 Way Double Pole Switch, White
Excl. Tax
Excl. Tax
Description
- 32A 250V 1 Gang 1 Way Double Pole Switch, White
- Label: Affle-range: Affle Plus-load type: air conditioner,heater-colour tint: white-product or component type: switch-device application: control switch
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G31D32N_WE_G2 |
Green Premium Label | No |
Weight | 132.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Current Rating | 32A |
Colour | White |