![Affle Plus - 10AX 250V 1 Gang Intermediate Switch, White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/3/a3g31b3a_we_g2.png)
Affle Plus - 10AX 250V 1 Gang Intermediate Switch, White
Excl. Tax
Excl. Tax
All Sellers
![10A X 250V 1G Intermediate Switch WE](https://shop-sg.se.com/media/catalog/product/a/3/a3g31b3a_we_g2.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Affle Plus - 10AX 250V 1 Gang Intermediate Switch, White
Excl. Tax
Excl. Tax
Description
- 10AX 250V 1 Gang Intermediate Switch, White
- Label: Affle-range: Affle Plus-load type: fluorescent lamp,inductive,resistive,incandescent lamp-colour tint: white-product or component type: switch-device application: control switch
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G31B3A_WE_G2 |
Green Premium Label | No |
Weight | 83.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Colour | White |