
Affle Plus - Twin Gang Blank Plate, White
Description
- Twin Gang Blank Plate, White
- Label: Affle-range: Affle Plus-product or component type: blank plate-colour tint: white
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G30T_WE |
Green Premium Label | No |
Weight | 43.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Blank Plate |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Colour | White |