
Affle Plus 1G Switch Surround, White
Description
- 1G Switch Surround, White
- Label: Affle-range: Affle Plus-colour tint: white-product or component type: switch-device application: control switch
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G3001_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch Surround |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Colour | White |