AvatarOn, switch, 45A, 2P, LED on indicator, White
AvatarOn, switch, 45A, 2P, LED on indicator, White
AvatarOn, switch, 45A, 2P, LED on indicator, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 1-rocker double pole 1-way switch E8331D45N_WE_G2 has a modern design in color white
- It is a great combination of aesthetics and practicality, making it a perfect choice for all home and office designs
- Unobtrusive in daytime, the fluorescent LED locator glows with a soft luminescence in the dark, indicating the exact location of each switch at night
- The rated current of this switch is 45A and the rated operational voltage is AC 250V
- It is 86 mm in width, 86 mm in height and 32 mm in depth
- The innovative snap-on replaceable cover design delivers flexibility to personalise your switches with a one-hand cover removal, as simple as changing a mobile phone case
- Flush mounting is supported so the device box is recessed into the surface and unexposed
- It satisfies standards of BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1
- Polycarbonate plastic material makes the switch as resistant as possible
Product details
-
ActivityHDCWD
-
Part NumberE8331D45N_WE_G2
-
Load TypeSerial Boost Load (Sbl),Fluorescent Lamps,Incandescent Lamp,Small Motor Load,Resistive
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST