XVC4B35S

40mm Tower ROG Pole Buzzer Flash

1/1
XVC4B35S

40mm Tower ROG Pole Buzzer Flash

In stock
Commercial Reference
XVC4B35S
SGD 248.60
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

40mm Tower ROG Pole Buzzer Flash

SGD 248.60

Product Documents

Description

  • This monolithic tower light is part of the range of pre-assembled and pre-cabled tower lights Harmony type XVC diameter 40mm.
  • It is supplied pre-assembled and pre-cabled with 3 illuminated signaling units (red, orange, green), a buzzer and a base mounted on a support tube with a bracket for mounting on horizontal (IP 54) or vertical surface (IP 23).
  • Supply voltage is 24 V AC/DC.
  • It is designed for long distance indication of the operating states of a machine, either visually by means of illuminated signaling units visible through 360° (super bright LED for steady or flashing light), or audibly by means of a buzzer.
  • It is used mainly in the food-processing and medical sectors.

Product details

  • Activity
    IDSIG
  • Part Number
    XVC4B35S
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:40mm Tower ROG Pole Buzzer Flash
Your Rating

* Required Field