CSW110_GY-1

Kavacha - 10AX - 250V - Surface Mount 1 Gang Two Way Switch - IP66

1/1
CSW110_GY-1

Kavacha - 10AX - 250V - Surface Mount 1 Gang Two Way Switch - IP66

In stock
Commercial Reference
CSW110_GY-1
SGD 30.00
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Kavacha - 10AX - 250V - Surface Mount 1 Gang Two Way Switch - IP66

SGD 30.00

Product Documents

Description

  • 2 Gang Telephone & Category 5e Data Socket, White
  • Label: Affle-range: Affle Plus-colour tint: white-product or component type: telephone socket

Product details

  • Part Number
    CSW110_GY-1
  • Green Premium Label
    No
  • Weight
    43.0 g
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    2
  • Colour
    White
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Kavacha - 10AX - 250V - Surface Mount 1 Gang Two Way Switch - IP66
Your Rating

* Required Field