AvatarOn, 2 data sockets, RJ45, cat6e, shuttered, White
AvatarOn, 2 data sockets, RJ45, cat6e, shuttered, White
AvatarOn, 2 data sockets, RJ45, cat6e, shuttered, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn data socket E8332RJS6_WE_G2 in color white supports 1 RJ45 interface with a shutter
- This 2-gang device compatible with Cat6E cables makes your data communication more efficient
- This device is 86 mm in width, 86 mm in height and 31 mm in depth
- And its rated current is 1
- 5A
- It effectively prevents electric shocks and equipment damage with insulation resistance no less than 200 Mohm
- This device enables both flush and surface mounting
- PC (polycarbonate) material makes it as resistant and lasting as possible
- It also conforms to standards of ASTMD4566-98, TIA/EIA-568-B
- 2-1
Product details
-
ActivityHDCWD
-
Part NumberE8332RJS6_WE_G2
-
Communication Network CategoryData: 6E
-
Socket Additional InformationShuttered
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeData Socket
-
tax text on product cardExcl. GST