AvatarOn, Blank Plate, 2 gangs, White
AvatarOn, Blank Plate, 2 gangs, White
AvatarOn, Blank Plate, 2 gangs, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn E8330TX_WE_G2 in color white is a 2-gang blind cover
- This blind cover, or blank wall plate, can be used either to cover the holes left by construction or shifted connection, or to protect sockets exposing from dust and moisture
- It features a sleek design, with many different colors to choose from, gaining your room added beauty and variety
- This blank plate is 147 mm in width, 87 mm in height and 15 mm in depth
- The device mounting type can be either flush or surface
- The material it uses is PC (polycarbonate), characterizing high impact strength
- This blind cover is UV resistant, preventing unintended failure as a result of deterioration
Product details
-
ActivityHDCWD
-
Part NumberE8330TX_WE_G2
-
Green Premium LabelYes
-
Weight31.0 g
-
Country of OriginSingapore
-
Product TypeBlank Plate
-
tax text on product cardExcl. GST
-
Number Of Gang2