AvatarOn - Blank Plate, 2 Gangs, Dark Wood
AvatarOn - Blank Plate, 2 Gangs, Dark Wood
AvatarOn - Blank Plate, 2 Gangs, Dark Wood
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn E8330TX_WD_G2 in color wood is a 2-gang blind cover
- This blind cover, or blank wall plate is an easy and cheaper alternative to patching the wall, when you want to cover the holes caused by shifted floor plans, updated technology, or changed taste
- It features a sleek design, with many different colors to choose from, gaining your room added beauty and variety
- This blank plate is 147 mm in width, 87 mm in height and 15 mm in depth
- Both flush and surface mounting can be realized
- polycarbonate material makes the blanking cover as resistant as possible
- Being UV resistant, it doesn't degrade after long-term exposure to ultraviolet light
Product details
-
ActivityHDCWD
-
Part NumberE8330TX_WD_G2
-
Green Premium LabelYes
-
Weight31.0 g
-
Country of OriginSingapore
-
Product TypeBlank Plate
-
tax text on product cardExcl. GST
-
Number Of Gang2
-
ColourDark Wood