AvatarOn, fuse connection, 25A, 250V, White
AvatarOn, fuse connection, 25A, 250V, White
AvatarOn, fuse connection, 25A, 250V, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn E8331TB_WE_G2 in color white is a 1-gang fused connection unit
- This device is 86 mm in width, 86 mm in height and 38 mm in depth
- The rated operation voltage of this fused connection is 250V and rated current 25A
- The connection terminal of this fused connection is pillar terminal
- The fuse type of this fused connection unit is blade, helping protect your electric home appliances
- Wall mounted is the mounting support type of this fused connection
- The premium PC (polycarbonate) makes it resistant enough
- This equipment is qualified for BS 5733 standard as well
Product details
-
ActivityHDCWD
-
Part NumberE8331TB_WE_G2
-
Quantity Per SetSet Of 1
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeFused Connection
-
tax text on product cardExcl. GST