A3G31BDC_WE_G11

Affle Plus 250W 220V 1 Gang Dimmer, White

1/1
A3G31BDC_WE_G11

Affle Plus 250W 220V 1 Gang Dimmer, White

In stock
Commercial Reference
A3G31BDC_WE_G11
SGD 29.70
Excl. GST
to see your company prices. Prices vary for your region.
  • 250W 220V 1 Gang Dimmer
  • White
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Affle Plus 250W 220V 1 Gang Dimmer, White

SGD 29.70

Product Documents

Description

  • 250W 220V 1 Gang Dimmer, White
  • Label: Affle-colour tint: white-type of packing: blister-range: Affle Plus-quantity per set: set of 6-sale per indivisible quantity: 1-load type: halogen lamp-50 W-220 V AC, halogen lamp-250 W-220 V AC, incandescent lamp-50 W-220 V AC, incandescent lamp-250 W-220 V AC, low voltage halogen lamp with ferromagnetic transformer-50 W-220 V AC, low voltage halogen lamp with ferromagnetic transformer-250 W-220 V AC, LED lamp-3 W-220 V AC, LED lamp-100 W-220 V AC-number of terminals: 2-product or component type: dimmer-device presentation: mechanism

Product details

  • Activity
    HDCWD
  • Part Number
    A3G31BDC_WE_G11
  • Green Premium Label
    No
  • Weight
    135.0 g
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Colour
    White
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Affle Plus 250W 220V 1 Gang Dimmer, White
Your Rating

* Required Field