AvatarOn, 2 switches, 20A, 250V, 2P, LED, Wood
AvatarOn, 2 switches, 20A, 250V, 2P, LED, Wood
AvatarOn, 2 switches, 20A, 250V, 2P, LED, Wood
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 2-rocker double pole 1-way switch E8332D20N_WD_G2 has a stylish design in color wood
- Without border in the cover frame, the one-piece integrate design is a great combination of elegance, fashion and craftsmanship
- The innovative "one-key change" concept allows your cover plate style to extend to every part of your home, cleverly inferring an individual style to the way you like
- The LED indicator will help you better locate the switch in darkness
- It is 86 mm in width, 86 mm in height and 32 mm in depth
- It is UV resistant and conforms to BS EN 60669-1, SS 227-1, MS IEC 60669-1 and IEC 60669-1 standards
- Flush mounting is supported so the device box is recessed into the surface and unexposed
- It is made of polycarbonate plastic material, without turning into yellow over time
Product details
-
ActivityHDCWD
-
Part NumberE8332D20N_WD_G2
-
Load TypeFluorescent Lamps,Small Motor Load,Resistive,Incandescent Lamp,Serial Boost Load (Sbl)
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST