A3G31D20N_WE_G2
Affle Plus - 20A 250V 1 Gang 1 Way Double Pole Switch, White
A3G31D20N_WE_G2
Affle Plus - 20A 250V 1 Gang 1 Way Double Pole Switch, White
In stock
Commercial Reference
A3G31D20N_WE_G2
SGD 15.60
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Affle Plus - 20A 250V 1 Gang 1 Way Double Pole Switch, White
SGD 15.60
Product Documents
Description
- 20A 250V 1 Gang 1 Way Double Pole Switch, White
- Label: Affle-range: Affle Plus-load type: air conditioner,heater-colour tint: white-product or component type: switch-device application: control switch
Product details
-
ActivityHDCWD
-
Part NumberA3G31D20N_WE_G2
-
Green Premium LabelNo
-
Weight82.0 g
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1
-
Current Rating20A
-
ColourWhite
more specification
less specification