AvatarOn, switch, 20A, 2P, LED on indicator, White
AvatarOn, switch, 20A, 2P, LED on indicator, White
AvatarOn, switch, 20A, 2P, LED on indicator, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 1-rocker double pole 1-way switch E8331D20N_WE_G2 has a modern design in color white
- Without border in the cover frame, the one-piece integrate design is a great combination of elegance, fashion and craftsmanship
- The LED indicator will help people better locate the switch at night
- It is 86 mm in width, 86 mm in height and 32 mm in depth
- The cover frame can be easily removed and replaced
- With a single press, you are allowed to personalize as per your changing needs
- Flush mounting is supported so the device box is recessed into the surface and unexposed
- It is made of polycarbonate plastic material, without turning into yellow over time
- It satisfies standards of BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1
Product details
-
ActivityHDCWD
-
Part NumberE8331D20N_WE_G2
-
Load TypeFluorescent Lamps,Incandescent Lamp,Small Motor Load,Serial Boost Load (Sbl),Resistive
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1
-
Sesg Product TypeSwitch
-
ColourWhite