AvatarOn C, Double Pole Switch with LED, 20A, 250V, 2 way, 1 gang, dark grey
AvatarOn C, Double Pole Switch with LED, 20A, 250V, 2 way, 1 gang, dark grey
- Double Pole Switch with LED
- AvatarOn C
- 20A
- 250V
- 2 way
- 1 gang
- dark grey
AvatarOn C, Double Pole Switch with LED, 20A, 250V, 2 way, 1 gang, dark grey
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Product details
-
ActivityHDCWD
-
Part NumberE8731D20N_2_DG_G11
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST