AvatarOn, USB charger, 2 type A, 2.1 A, White
AvatarOn, USB charger, 2 type A, 2.1 A, White
AvatarOn, USB charger, 2 type A, 2.1 A, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn USB charger E8332USB_WE_G2 in color white is a 1-module mechanism with 2 ports
- 86 mm, 86 mm and 40 mm are the width, height and depth respectively
- The embedding depth is 29 mm
- Besides, its rated operation voltage is 100/240V, and output current is 2
- 1A
- Its device mounting type is surface mounting
- And its connection terminal is screw terminal
- The surface finish is glossy, delivering an elegant and high-end feel to a room
- PC (polycarbonate) makes the switch as resistant as possible
- What's more, it well satisfied standards of IEC 60950-1
- What's more, it well satisfied standards of IEC 60950-1
Product details
-
ActivityHDCWD
-
Part NumberE8332USB_WE_G2
-
Integrated Connection Type2 Usb Type A 5 V Dc, Maximum Load Current: 2.1 A
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeUsb Charger
-
tax text on product cardExcl. GST