AvatarOn, USB charger, 2 type A, 2.1 A, Wood
AvatarOn, USB charger, 2 type A, 2.1 A, Wood
AvatarOn, USB charger, 2 type A, 2.1 A, Wood
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn USB charger E8332USB_WD_G2 in color wood is a 1-module mechanism with 2 ports
- 86 mm, 86 mm and 40 mm are the width, height and depth respectively
- The embedding depth is 29 mm
- In addition, 100/240V, 2
- 1A are the rated operation voltage and output current respectively
- The mounting type of this mechanism is surface
- The screw terminal connection enables the wires to be held by the tightening of a screw
- It features glossy surface finish, with which fingerprints and smudge marks are easy to remove
- It is resistant enough thanks to the PC (polycarbonate)
- What's more, it well satisfied standards of IEC 60950-1
- What's more, it well satisfied standards of IEC 60950-1
Product details
-
ActivityHDCWD
-
Part NumberE8332USB_WD_G2
-
Integrated Connection Type2 Usb Type A 5 V Dc, Maximum Load Current: 2.1 A
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeUsb Charger
-
tax text on product cardExcl. GST