A3G32TV_F_WE

Affle Plus - 1 Gang TV Through connection + 1 Gang F Connector Socket, 75 Ohm, White

1/1
A3G32TV_F_WE

Affle Plus - 1 Gang TV Through connection + 1 Gang F Connector Socket, 75 Ohm, White

In stock
Commercial Reference
A3G32TV_F_WE
SGD 8.80
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Affle Plus - 1 Gang TV Through connection + 1 Gang F Connector Socket, 75 Ohm, White

SGD 8.80

Description

  • 1 Gang TV Through connection + 1 Gang F Connector Socket, 75 Ohm, White
  • Label: Affle-range: Affle Plus-type of signal: TV-colour tint: white-product or component type: TV/FM/SAT socket-TV socket type: TV

Product details

  • Activity
    HDCWD
  • Part Number
    A3G32TV_F_WE
  • Green Premium Label
    No
  • Weight
    57.0 g
  • Country of Origin
    Singapore
  • Product Type
    Tv Or Fm Or Sat Socket
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Colour
    White
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Affle Plus - 1 Gang TV Through connection + 1 Gang F Connector Socket, 75 Ohm, White
Your Rating

* Required Field