AvatarOn, telephone socket, white
AvatarOn, telephone socket, white
AvatarOn, telephone socket, white
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn E8331RJS4_WE_G2 in color white is a 1 gang telephone socket with protection shutter for communication
- The telephone socket supports communication network category 3
- This telephone socket guards against electric shocks and avoids equipment damage from accidental discharges, whose insulation resistance is no less than 200 Mohm
- The dielectric strength, a measure of the electrical strength of a material as an insulator, is 1000
- 23 dB is the return loss of this telephone socket, namely the loss of power in the signal reflected by a discontinuity in a transmission line used
- It is 86 mm in width, 86 mm in height and 40
- 7 mm in depth
- And the rated current is 1
- 5A
- Its device mounting types are both flush and surface
- polycarbonate material makes the telephone socket as resistant as possible
- Besides, this telephone socket is UV resistant
- Standards of ASTMD4566-98 and TIA/EIA-568-B
- 2-1 are well satisfied
Product details
-
ActivityHDCWD
-
Part NumberE8331RJS4_WE_G2
-
Socket Additional InformationShuttered
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeTelephone Socket
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways2
-
Sesg Product TypeTelephone Outlet
-
ColourWhite