AvatarOn, telephone socket, wood
AvatarOn, telephone socket, wood
AvatarOn, telephone socket, wood
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn E8331RJS4_WD_G2 in color wood is a 1 gang telephone socket with protection shutter for communication
- This telephone socket enables communication network category 3
- This telephone socket guards against electric shocks and avoids equipment damage from accidental discharges, with the insulation resistance to be no less than 200 Mohm
- The dielectric strength of this telephone socket is 1000, making it a great electrical insulator
- 23 dB is the return loss of this telephone socket, namely the loss of power in the signal reflected by a discontinuity in a transmission line used
- It is 86 mm in width, 86 mm in height and 40
- 7 mm in depth
- And the rated current of this telephone socket is 1
- 5A
- The device mounting type can be either flush or surface
- The material it uses is PC (polycarbonate), characterizing high impact strength
- Being UV resistant, it doesn't degrade after long-term exposure to ultraviolet light
- Besides, it meets the following standards, ASTMD4566-98 and TIA/EIA-568-B
- 2-1
Product details
-
ActivityHDCWD
-
Part NumberE8331RJS4_WD_G2
-
Socket Additional InformationShuttered
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeTelephone Socket
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1
-
Sesg Product TypeTelephone Outlet
-
ColourWood