AvatarOn, data socket, RJ45, cat6e, shuttered, White
AvatarOn, data socket, RJ45, cat6e, shuttered, White
AvatarOn, data socket, RJ45, cat6e, shuttered, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn data socket E8331RJS6_WE_G2 in color white supports 1 RJ45 interface with a shutter
- This 1-gang device compatible with Cat6E cables makes your data communication more efficient
- 86 mm, 86 mm, 31 mm is the dimension of this socket
- And its rated current is 1
- 5A
- This data socket guards against electric shocks and avoids equipment damage from accidental discharges, with the insulation resistance to be no less than 200 Mohm
- The device's mounting types are flush and surface
- The material it uses is PC (polycarbonate), characterizing high impact strength
- It also conforms to standards of ASTMD4566-98, TIA/EIA-568-B
- 2-1
Product details
-
ActivityHDCWD
-
Part NumberE8331RJS6_WE_G2
-
Communication Network CategoryData: 6E
-
Socket Additional InformationShuttered
-
Green Premium LabelYes
-
Weight55g
-
Country of OriginSingapore
-
Product TypeData Socket
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1
-
Sesg Product TypeData Outlet Cat6
-
ColourWhite