AvatarOn, rotary dimmer, 250 VA, White
AvatarOn, rotary dimmer, 250 VA, White
AvatarOn, rotary dimmer, 250 VA, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 2 way rotary dimmer switch E8331RD250_WE in color white is a 1 module complete product with knob actuator
- The dimmer applications are inductive load, ohmic load and capacitive load
- It features a 225 degree rotary setting with ON/OFF functions integrated
- And its rated operating voltage is from 220V to 240 V, whose power is 250VA
- Its surge arrester and thermal fuse protection types take your family safety further
- By the way, screws to fix it are provided as well
- Besides, the device mounting type is flush
- Steel coated with zinc chromate, brass, steel coated with zinc chromate, brass, polycarbonate material make it as resistant and lasting as possible
- IP20 level makes the dimmer as reliable and resistant as possible
- What's more, this dimmer is really reliable, being oil and vapour resistant
- It also conforms to standards of CE and IEC 60669-2-1
Product details
-
ActivityHDCWD
-
Part NumberE8331RD250_WE
-
Market SegmentSmall Commercial,Residential
-
Device PresentationComplete Product
-
Quantity Per SetSet Of 8
-
Type of PackingCarton
-
Provided EquipmentScrews
-
Dimmer ApplicationCapacitive Load,Inductive Load,Ohmic Load
-
Dimmer ControlRotary Push Type
-
Load TypeIncandescent Lamps - 50...250 W - 220...240 V Ac,High Voltage Halogen Lamp - 50...250 W - 220...240 V Ac,Electronic Transformer - 50...250 Va,Dimmable Led - 3...100 W
-
Green Premium LabelYes
-
Weight125.6g
-
Country of OriginSingapore
-
Product TypeDimmer
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Current Rating250VA