AvatarOn, 4 switches, 16AX, 250V, 2 way, Wood
AvatarOn, 4 switches, 16AX, 250V, 2 way, Wood
AvatarOn, 4 switches, 16AX, 250V, 2 way, Wood
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 4-rocker 1-pole 1-way switch E8334L2_WD_G2 has an elegant and frameless design in color wood
- This device also features an overall slim profile, giving you a softer press, flutter-free switching with durability and reliability
- Many other styles of cover plate are available for your selection, fulfilling all professional interrail design needs
- And they can be changed with 1 single press
- Integrated with a patented 'Slim Rocker, Sure Click (SS)' mechanism, its unitary design can meet any home or hotel requirement
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- The rated current of this switch is 16A, rated operational voltage AC 250V and working frequency 50/60 Hz
- This switch enables both flush and surface mounting, being compatible with all types of boxes
- It is resistant enough being made of the polycarbonate plastic material
- Standards like BS EN 60669-1, SS 227-1, MS IEC 60669-1 and IEC 60669-1 are well satisfied
Product details
-
ActivityHDCWD
-
Part NumberE8334L2_WD_G2
-
Load TypeIncandescent Lamp,Fluorescent Lamp,Resistive,Inductive
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST