E8334L2LED_GH_G2

AvatarOn, 4 switches, 16AX, 250V, 2 way, LED, Metal Gold Hairline

1/1
E8334L2LED_GH_G2

AvatarOn, 4 switches, 16AX, 250V, 2 way, LED, Metal Gold Hairline

In stock
Commercial Reference
E8334L2LED_GH_G2
SGD 58.20
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn, 4 switches, 16AX, 250V, 2 way, LED, Metal Gold Hairline

SGD 58.20

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Product Documents

Product details

  • Activity
    HDCWD
  • Part Number
    E8334L2LED_GH_G2
  • Green Premium Label
    Yes
  • Weight
    142g
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    4
  • Number Of Ways
    2
  • Current Rating
    16A
  • Colour
    Metal Gold Hairline
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn, 4 switches, 16AX, 250V, 2 way, LED, Metal Gold Hairline
Your Rating

* Required Field