AvatarOn, 4 switches, 16AX, 250V, 1 way, White
AvatarOn, 4 switches, 16AX, 250V, 1 way, White
AvatarOn, 4 switches, 16AX, 250V, 1 way, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 4-rocker 1-pole 1-way switch E8334L1_WE_G2 has a slim and frameless design in color white
- This switch is slim and frameless, making it a great choice for either home or hotel decoration
- You can replace with another cover plate without effort, making it easier to fit your changing room decoration
- The patented 'Slim Rocker, Sure Click (SS)' technology is developed to deliver more reliable and safer press experience
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- The rated current of this switch is 16A, rated operational voltage is AC 250V and working frequency is 50/60 Hz
- Both surface and flush mounting are supported, which means the switch box can be mounted directly on the surface so that it is 100% exposed or it can be recessed into the surface and unexposed
- Besides, the Polycarbonate plastic material makes the switch as resistant as possible
- It conforms to BS EN 60669-1, SS 227-1, MS IEC 60669-1 and IEC 60669-1 standards
Product details
-
ActivityHDCWD
-
Part NumberE8334L1_WE_G2
-
Load TypeResistive,Fluorescent Lamp,Incandescent Lamp,Inductive
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST