AvatarOn, 3 switches, 16AX, 250V, 2 way, White
AvatarOn, 3 switches, 16AX, 250V, 2 way, White
AvatarOn, 3 switches, 16AX, 250V, 2 way, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 3-rocker 1-pole 1-way switch E8333L2_WE_G2 features an elegant design in color white
- It also features an overall slim profile and gives you a softer press, flutter-free switching with durability and reliability
- Individual customization of its cover plate is supported to meet you and your family's different needs, letting your ideas permeate the entire space down to the smallest detail
- Developed with a patented 'Slim Rocker, Sure Click (SS)' mechanism, its frameless unitary design can match any home or hotel style
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- The rated current of this switch is 16A, rated operational voltage is AC 250V and working frequency is 50/60 Hz
- This switch enables both flush and surface mounting, being compatible with all types of boxes
- It is resistant enough thanks to the polycarbonate plastic material
- It conforms to BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1 standards
Product details
-
ActivityHDCWD
-
Part NumberE8333L2_WE_G2
-
Load TypeFluorescent Lamp,Incandescent Lamp,Resistive,Inductive
-
Green Premium LabelYes
-
Weight115.0 g
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST
-
Number Of Gang3
-
Number Of Ways2