E8333L2_WD_G2

AvatarOn, 3 switches, 16AX, 250V, 2 way, Wood

1/1
E8333L2_WD_G2

AvatarOn, 3 switches, 16AX, 250V, 2 way, Wood

In stock
Commercial Reference
E8333L2_WD_G2
SGD 43.90
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn, 3 switches, 16AX, 250V, 2 way, Wood

SGD 43.90

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Description

  • Schneider Electric AvatarOn 3-rocker 1-pole 1-way switch E8333L2_WD_G2 features an elegant design in color wood
  • It also features an overall slim profile and gives you a softer press, flutter-free switching with durability and reliability
  • AvatarOn range features the one-key changing innovation
  • You can change your cover plate as easy as possible
  • Developed with a patented 'Slim Rocker, Sure Click (SS)' mechanism, its frameless unitary design can match any home or hotel style
  • It is 86 mm in width, 86 mm in height and 34
  • 2 mm in depth
  • The rated current of this switch is 16A, rated operational voltage is AC 250V and working frequency is 50/60 Hz
  • This switch enables both flush and surface mounting, being compatible with all types of boxes
  • It is resistant enough thanks to the polycarbonate plastic material
  • It conforms to BS EN 60669-1, SS 227-1, MS IEC 60669-1 and IEC 60669-1 standards

Product details

  • Activity
    HDCWD
  • Part Number
    E8333L2_WD_G2
  • Load Type
    Inductive,Fluorescent Lamp,Incandescent Lamp,Resistive
  • Green Premium Label
    Yes
  • Weight
    115.0 g
  • Country of Origin
    Singapore
  • Product Type
    Switch
  • tax text on product card
    Excl. GST
  • Number Of Gang
    3
  • Number Of Ways
    2
  • Current Rating
    16A
  • Colour
    Wood
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn, 3 switches, 16AX, 250V, 2 way, Wood
Your Rating

* Required Field