E8333L2_DG_G2

AvatarOn, 3 switches, 16AX, 250V, 2 way, Dark Grey

1/1
E8333L2_DG_G2

AvatarOn, 3 switches, 16AX, 250V, 2 way, Dark Grey

In stock
Commercial Reference
E8333L2_DG_G2
SGD 39.30
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn, 3 switches, 16AX, 250V, 2 way, Dark Grey

SGD 39.30

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Product Documents

Product details

  • Activity
    HDCWD
  • Part Number
    E8333L2_DG_G2
  • Green Premium Label
    Yes
  • Weight
    115.0 g
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    3
  • Number Of Ways
    2
  • Current Rating
    16A
  • Colour
    Dark Grey
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn, 3 switches, 16AX, 250V, 2 way, Dark Grey
Your Rating

* Required Field