AvatarOn, 3 switches, 16AX, 250V, 1 way, White
AvatarOn, 3 switches, 16AX, 250V, 1 way, White
AvatarOn, 3 switches, 16AX, 250V, 1 way, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 3-rocker 1-pole 1-way switch E8333L1_WE_G2 has a slim and elegant design in color white
- The slim and elegant design is an excellent combination of fashion and craftsmanship
- It is very easy and convenient to change its cover plate with another or a customized one, giving you options adapting to a variety of room styles
- Developed with a patented 'Slim Rocker, Sure Click (SS)' mechanism, its frameless unitary design can match any home or hotel style
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- The rated current of this switch is 16A, rated operational voltage is AC 250V and working frequency is 50/60 Hz
- This switch enables both flush and surface mounting, being compatible with all types of boxes
- Polycarbonate plastic material makes the switch as resistant as possible
- It conforms to BS EN 60669-1, SS 227-1, MS IEC 60669-1 and IEC 60669-1 standards
Product details
-
ActivityHDCWD
-
Part NumberE8333L1_WE_G2
-
Load TypeInductive,Resistive,Incandescent Lamp,Fluorescent Lamp
-
Green Premium LabelYes
-
Weight110.0 g
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST
-
Number Of Gang3
-
Number Of Ways1
-
Current Rating16A
-
Sesg Product TypeSwitch
-
ColourWhite